Vibration sensor efector octavis.
 
 

 
Vibration sensor for efector octavis diagnostic electronics.
  • Flat design, entirely flush installation.
  • Device connection: 60 cm PUR cable with M12 cable plug.
  • Temperature range -30...125 °C.
  • Integrated self-test.

Sensor type VSA002
The efector octavis vibration sensor is used to detect measurement values for the VSE diagnostic electronics. The special mechanical design as well as the integrated pigtail enable an almost flush integration in the machine surface. The vibration sensor type VSA002 permits vibration monitoring where the installation of a sensor has not been previously possible due to lack of space.

VSA002 - M12 cable plug with PUR cable.

Further information: Bulletin (PDF file 313 kB).