ifm electronic - Pulse processing systems
- Easy setting or programming.
- Different outputs (relay, transistor).
- Multifunction: Several functions in one unit.
- Adjustable output function.
- Easy rail mounting.
Product search ifm pulse processing systems
ifm Product line
Contact
Introduction
Although PLC applications in industrial automation are becoming more and more versatile there are still numerous processes in practice which require decentralised monitoring.
For this ifm electronic offers a number of pulse evaluation systems in the product group ”ecomat 200”. The application area ranges from simple standstill monitoring or blockage protection of a conveyor belt, maximum speed monitoring in wind power stations, slip monitoring of couplings through to direction monitoring, e.g. twin pumps with non-return valves.
Different units for rail mounting and compact designs in M30 metal housings are available. They include processor-controlled units for control panel mounting to indicate rotational speeds, speeds, processing times, quantities and electronic preset counters for the detection of quantities or linear measurement as well as electronic timer relays.
All units are distinguished by a high reliability and easy handling. Independent of the PLC they indicate operating states or signal faults. This helps to reduce downtimes and production loss.
ifm electronic
ifm electronic gmbh is one of the leading manufacturers of automation technology world-wide. More than 3,000 employees in more than 70 countries develop solutions for 80,000 customers in the manufacturing industries. By optimising technical processes in the automotive, chemical and cosmetics industries or in environmental technology and automation of buildings ifm electronic has consistently set new standards and thus ensures tomorrow's production processes.
The family-run company with headquarters in Essen started with the invention of inductive proximity sensors in 1969. The German production in Tettnang on Lake Constance has ensured brand quality right from the start. Today "efector" stands for position and fluid sensors, object recognition, diagnostic and identification systems. The brand "ecomat" is synonymous with networking and control systems. In 2007 ifm made a turnover of more than € 410 million with above-average product quality, exceptional innovations and consistent close contact to the customer.