ifm electronic - Multicode Reader
- Orientation-independent reading of bar codes and 2D codes.
- High reading reliability.
- Code comparator in the sensor.
- Setting aid due to laser pointer.
- Integrated Ethernet interface.
Product search ifm Multicode Reader
ifm Product line
Contact
Introduction
Independent of the orientation and the number of codes, the high-performance algorithms automatically decode 1D or 2D codes. An optimisation mode allows additional settings to ensure reliable identification of each code.
Orientation-independent reading of bar codes and 2D codes
Independent of the orientation and the number of codes, the high-performance algorithms automatically decode 1D or 2D codes. An optimisation mode allows additional settings to ensure reliable identification of each code.
High reading reliability
Automatic setting of the exposure time: the sensor characteristics and the segmented lighting can be adapted so that optimum results are achieved even with highly reflective metal surfaces.
Code comparator in the sensor
Intelligence inside the sensor reduces data transfer. Complex application programming is no longer necessary due to code identification and comparison in the sensor.
ifm electronic
ifm electronic gmbh is one of the leading manufacturers of automation technology world-wide. More than 3,000 employees in more than 70 countries develop solutions for 80,000 customers in the manufacturing industries. By optimising technical processes in the automotive, chemical and cosmetics industries or in environmental technology and automation of buildings ifm electronic has consistently set new standards and thus ensures tomorrow's production processes.
The family-run company with headquarters in Essen started with the invention of inductive proximity sensors in 1969. The German production in Tettnang on Lake Constance has ensured brand quality right from the start. Today "efector" stands for position and fluid sensors, object recognition, diagnostic and identification systems. The brand "ecomat" is synonymous with networking and control systems. In 2007 ifm made a turnover of more than € 410 million with above-average product quality, exceptional innovations and consistent close contact to the customer.