ifm electronic - Fibre optics
- Precise connection of different fibre optics.
- Manual or automatic setting by means of ”teach in”.
- LED display to check operation, switching status and function.
- Various glass fibre materials for different applications.
- Easy mounting on DIN rail possible.
Product search ifm fibre optics
ifm Product line
Contact
Introduction
Fully automatic manufacturing machines become more and more compact. Fibre optics are used where mounting space for photoelectric standard sensors is confined. Advantages of these systems: The evaluation electronics and the optoelectronic components are located separately from the sensing surface of the system. Fibre optic sensing heads can therefore be mounted in places where access is difficult. Fibre optics are the best choice, in particular for short ranges. The fibre optic head is directly located where sensing takes place, the mating amplifier where sufficient mounting space is available. Depending on the type of sensing head and range objects up to 0.5 mm can be detected safely. When the movement of objects is precise, it is possible to detect fine structures, e.g. thread pitches. Fibre optics with metal sheath can be used up to 290 °C, fibre optics with metal silicone sheath up to 150 °C. Metal silicone sheathed fibre optics are resistant to many aggressive chemicals.
ifm electronic
ifm electronic gmbh is one of the leading manufacturers of automation technology world-wide. More than 3,000 employees in more than 70 countries develop solutions for 80,000 customers in the manufacturing industries. By optimising technical processes in the automotive, chemical and cosmetics industries or in environmental technology and automation of buildings ifm electronic has consistently set new standards and thus ensures tomorrow's production processes.
The family-run company with headquarters in Essen started with the invention of inductive proximity sensors in 1969. The German production in Tettnang on Lake Constance has ensured brand quality right from the start. Today "efector" stands for position and fluid sensors, object recognition, diagnostic and identification systems. The brand "ecomat" is synonymous with networking and control systems. In 2007 ifm made a turnover of more than € 410 million with above-average product quality, exceptional innovations and consistent close contact to the customer.