Water and sewage water treatment

Wastewater treatment plant ReichenhallWastewater treatment plant

Today numerous processes in wastewater treatment plants can no longer be imagined without automation. The more the degree of automation increases, the more urgent the use of an intelligent wiring system at the lowest field level becomes. AS-interface is the ideal solution.
 
Project report (PDF: 2,242 kb)

Micro filtration Biological reprocessing of sewage water flexpro

The bio-substrate method is a new process for reprocessing industrial sewage.

The controller concept of this plant is based on the field bus system AS-Interface which is connected to the building services control system via Profibus-DP.
 
Project report (PDF: 303 kb)

Wastewater treatment plantWastewater treatment plant Weinheim

Sewage and sludge treatment are the tasks of a modern wastewater treatment plant. The varied processes in such a plant are no longer possible without innovative sensors. Here the technology provided by ifm electronic gmbh creates new standards.
 
Project report (PDF: 456 kb)