Swimming pool technology
Thermal Spa Palm Beach
The intelligent wiring and control system AS-interface controls and monitors the filtration technology for swimming pools. Binary as well as analog signals are processed and even the triggering and feedback of the pneumatic valve actuators are carried out via AS-i.
Project report thermal spa Palm Beach (PDF: 776 kb)
Municipal swimmingpool Plauen
Today, cost reduction and energy efficiency by means of sustainable implementation is an important aspect for building system automation. Modern and innovative sensors such as measurement of compressed air consumption metris ensure that the costs can be monitored and verified down to the process level. The use of cost-effective vibration diagnostic systems such as octavis provides for many other possible applications besides condition-based maintenance. To reduce the costs in industrial equipment the intelligent wiring and control system AS-Interface is a good choice.
Project report municipal swimmingpool Plauen (PDF :4,435 kb)