Product overview

 
 

  • Detection of scenes and objects in three dimensions at a glance.
  • Operating principle: time-of-flight measurement based on pmd technology.
  • Illumination, time-of-flight measurement and evaluation in one housing.
  • 3072 distance values per measurement for the detailed assessment of the application.
  • 4...20 mA / 0...10 V analogue output or 2 switching outputs for indication of the results.
Vision sensor "efector pmd 3d"
 O3D200
Accessories
 E3D200 - operating software
 E11898 - jumper cable, Ethernet, cross-over patch cable, IP 67 / IP 42, ambient temperature -25...70 °C, PUR cable
 DN2011 - switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and PLCs
 E3D103 - mounting set, clamp mounting
For further information please refer to the current bulletin (pdf file 386 kB).