Mobile controllers - System description

 
 


Extreme shock and vibration:
Reliable function of the sensitive
electronics must be guaranteed
under harsh operating conditions
as well.



Especially when several machine
parts are interconnected CAN
offers decisive advantages.


  • Controllers, I/O modules, displays and sensors for mobile applications.
  • Compact and extremely robust design.
  • Extensive range of accessories for installation and diagnostics.
  • CAN interface with CANopen protocol.
  • e1 type approval of the German Federal Office for Motor Traffic.

Control technology for mobile applications
Life today cannot be imagined without electronics in modern motor vehicles and mobile machines. Many necessary and convenient functions could not be implemented without electronic support. In contrast to electronics in consumer goods and "normal" industrial applications such as packaging machines and conveyors the requirements for components for mobile applications are much higher.

Electronic requirements
The components need to be carefully selected, mainly because of the extreme mechanical stress caused by impacts and shocks and the use at extreme operating temperatures. The direct influence of dirt, humidity and water often cannot be excluded in field applications. Therefore a high protection rating and a special selection of the materials are required for the devices. In addition to mechanical and environmental influences, electrical interference affecting the whole system as well as individual devices, have to be taken into account. A wide supply voltage range and well-adapted protective measures ensure safe operation of the devices even in case of large voltage fluctuations by the battery / generator system. Strong conducted or radiated interference must not influence the function either. For device networking the CAN bus has become the successful standard in the last few years. Whereas for the high volume production of passenger cars, special, optimised and well-adapted protocols are used, the CANopen protocol has become indispensable in mobile machines. Manufacturer and industry-specific protocols, such as diagnostic engine data according to SAE J 1939, the agricultural bus system (ISO bus or LBS) and the truck-trailer interface for articulated lorries can be coupled to the machine process via gateways.