Safe and reliable: T-slot cylinder sensor for ATEX applications.

Safe and reliable: T-slot cylinder sensor for ATEX applications.

Sensor for the categories 1G/1D (zone 0/20) and 3G/3D (zone 20/22).

  • Sensor developed to the EN 60947-5-6 standard.
  • Everything from a single source: sensor and switching amplifier available.
  • One sensor which can be used for different cylinder types.
  • Easy single-handed installation with clamp fixing.
  • Supplied adapter for impact protection for category 3G/3D.
The family is growing
The T-slot cylinder sensors for all ATEX applications complement the ifm range of cylinder sensors for pneumatic cylinders.
Good fixing and easy installation
The ifm sensors have the following proven advantages: self-locking mechanism, strain relief, easy single-handed installation, clearly visible LED display for the switching status.
Wide range of adapters
With the range of accessories, these sensors can be fixed to common T-slot, tie rod, integrated profile or trapezoidal slot cylinders. In addition to the sensors, ifm offers a wide range of switching amplifiers.
Applications:
Silo hatches, elevators, mills or conveying technology.

Connection cable 6 m PVC · output function · 2-wire

MK502A - cylinder sensor with AMR cell, Plastic housing for T-slot cylinders, ATEX approval Group II, category 1D/1G, Connection to certified intrinsically safe circuits with the max. values U = 15 V / I = 50 mA / P = 120 mW, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, PVC cable

Connection cable 6 m PVC · output function NO · 3-wire

MK503A - cylinder sensor with AMR cell, Plastic housing for T-slot cylinders, ATEX approval Group II, category 3D/3G, DC PNP, normally open, flush mountable, IP 65 / IP 67, Ambient temperature -20...60 °C, PVC cable

Current bulletin