SmartLine: Smart use of AS-i in a control cabinet.
Digital inputs and outputs on the same potential.
- 4 digital inputs and 4 digital outputs A/B compatible.
- AS-i specification 3.0.
- External 24 V DC supply of the inputs.
- Flexible connection technology with Combicon connector terminals.
- 3 terminals per sensor.
SmartLine module AC2267
The AS-i module of the SmartLine family was developed for use in control cabinets. It is distinguished by 24 connection terminals with a width of only 25 mm.
The Combicon technology allows the use of screw terminals, cage clamps or insulation displacement terminals.
Special features
- Inputs and outputs supplied by external 24 V
- Plug-in connection terminals
- Addressing socket
- A/B-technology with 4 inputs and 4 outputs
- AS-i master specification 3.0 required
- Protection IP 20
- Powerful LEDs for status and diagnosis