Safety light grids for hygienic applications.

Safety light grids for hygienic applications.

The safest bet for hygiene-critical domains.

  • Safety light curtains with thermowell and protection rating IP 69K.
  • SIL to IEC 61508 and PL to ISO 13849.
  • Versions with ranges of 5, 9 or 15 m available.
  • Resistant to steam and high-pressure cleaning.
  • Hygienic and robust design.
Hygienic and safe
The new safety light curtains with thermowell and protection rating IP 69K are designed without corners and edges. They possess properties which are required in hygienic as well as robust applications. For example, the ECOLAB certification guarantees excellent material resistance in cleaning processes.
Certified safety
The safety light curtains and light grids have been developed in accordance with the current standards and certified by TÜV Süd. They conform to the requirements of type 2 / SIL 2 or type 4 / SIL 3. So, you are on the safe side if you need primary guarding or access prevention.
Applications:
Hygienic and wet areas, food industry.

Safety light curtains - Type 4 / SIL3 / PLe

OY403S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...2 m, PVC cable, Protected area height: 460 mm
OY405S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...2 m, PVC cable, Protected area height: 760 mm
OY407S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...2 m, PVC cable, Protected area height: 1060 mm

Safety light curtains - Type 2 / SIL2 / PLd

OY432S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...3 m, PVC cable, Protected area height: 310 mm
OY436S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...3 m, PVC cable, Protected area height: 910 mm
OY439S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...3 m, PVC cable, Protected area height: 1360 mm

Safety light curtains - Type 4 / SIL3 / PLe

OY441S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...7 m, PVC cable, Protected area height: 160 mm
OY447S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...7 m, PVC cable, Protected area height: 1060 mm
OY450S - Safety light curtain, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...7 m, PVC cable, Protected area height: 1510 mm

Safety light grids - Type 2 / SIL2 / PLd

OY411S - Safety light grid, with IP69K protective tube, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...3 m / 2...10 m, PVC cable, Protected area height: 510 mm
OY412S - Safety light grid, with IP69K protective tube, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...3 m / 2...10 m, PVC cable, Protected area height: 810 mm
OY413S - Safety light grid, with IP69K protective tube, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...3 m / 2...10 m, PVC cable, Protected area height: 910 mm

Safety light grids - Type 4 / SIL3 / PLe

OY421S - Safety light grid, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...7 m / 3...15 m, PVC cable, Protected area height: 510 mm
OY422S - Safety light grid, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...7 m / 3...15 m, PVC cable, Protected area height: 810 mm
OY423S - Safety light grid, with IP69K protective tube, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67 / IP 69K, Ambient temperature: -20...55 °C, Range 0...7 m / 3...15 m, PVC cable, Protected area height: 910 mm