RFID with Profibus-DP for production and conveying.
Flexible RFID system with evaluation unit, antennas and transponders.
- RFID evaluation unit with Profibus-DP and web server.
- Evaluation unit with 4 antenna connections or digital I/Os.
- Read/write antennas in industrially compatible housing.
- Antennas and transponders from a few bits to Kbytes.
- Protection rating IP 67 meets the requirements for harsh environments.
The new RFID evaluation unit
with integrated Profibus-DP interface and web server can be used in production to mark tools, for quality assurance such as monitoring production steps, in conveying and in automation technology. Easy to use - flexible parameter setting – you can solve any identification task.
The antenna concept
guarantees easy and fast connection of the LF and HF RFID antennas to the evaluation unit by means of M12 connectors from 0.3...20 m from ifm electronic.
The production range of the transponders
includes not only LF transponders with up to 2 Kbit-memory but also HF transponders with 16 Kbits as FRAM version which can be rewritten an unlimited number of times.
![]() | DTE100 - RFID evaluation unit, RFID evaluation unit with Profibus DP interface, for up to 4 read/write heads type ANT51x, IP 67, Ambient temperature -20...60 °C, M12 connector |
![]() | ANT512 - Read/write head, Detection of objects on conveying systems, M12 connector, Sensing face in 5 positions selectable, IP 67, Ambient temperature -20...60 °C, M12 connector |
![]() | ANT513 - Read/write head, Detection of objects on conveying systems, M12 connector, Sensing face in 5 positions selectable, IP 67, Ambient temperature -20...60 °C, M12 connector |