RFID for production and logistics.

RFID for production and logistics.

The UHF system for worldwide use.

  • Ultra low, low, mid and wide range antennas for every application.
  • Ethernet TCP/ IP interface for parameter setting and data transmission.
  • UHF read /write unit with four external antenna terminals.
  • Support of bulk reading / reader dense mode.
  • Compliant with ISO 18000-6C, EPC, Global Class 1 Gen 2.
The new UHF read / write unit from ifm
As components of the UHF system platform, the read / write units DTE800 for Europe are compliant with 865-870 MHz.
The UHF antenna concept of ifm
The ultra low and low range antennas are distinguished by the near field. In order to achieve a high selectivity, the smallest possible designs are used as they manage short reading ranges. Due to its smaller dimensions the mid range antenna is chosen for applications in the near / far field with reading ranges of up to 2 m. The wide range antennas with 30° and 70° angles of aperture have been developed for applications in the far field where reading ranges of up to 7 m are required.

RFID UHF reader

DTE800 - RFID UHF reader, M12 connector, IP 65, Ambient temperature -25...55 °C, M12 connector

RFID UHF antennas

ANT805 - RFID UHF antenna, IP 67, Ambient temperature -20...55 °C, TNC socket
ANT810 - RFID UHF antenna, IP 67, Ambient temperature -20...55 °C, TNC socket
ANT820 - RFID UHF antenna, IP 67, Ambient temperature -20...55 °C, TNC socket
ANT830 - RFID UHF antenna, IP 67, Ambient temperature -20...55 °C, TNC socket

Current bulletin