New submersible pressure transmitter for hydrostatic level measurement.
Easy and low-cost level measurement
- Pressure compensation via internally vented cable.
- 2-wire, 4...20 mA analogue output.
- Good overall accuracy and long-term stability.
Applications
The submersible pressure transmitters of the PS3 series are used for level measurement in containers, tanks, wells, streaming waters, drill holes and wastewater plants. The accuracy of 0.5 % and the long-term stability of 0.2 % per year contribute to the operational reliability of the transmitter.
Advantages
The analogue output signal and the use of two-wire technology allow easy integration in the applications and adaptation to the existing controller. The submersible pressure transmitter can be optimally adapted to the measuring point using the optional accessories.