New safe AS-i output module.

New safe AS-i output module.

Decentralised control of safe actuators.

  • AS-i SmartLine - safe output module for the control cabinet.
  • 1 safe positively driven relay output.
  • 4 non-safe inputs.
  • Safe decentralised control of actuators via AS-Interface.
  • Certification to EN 954-1/SC 4, IEC 61508/SIL3 and EN ISO13849-1/PLe.
Safe AS-i output module
The new safe AS-i SmartLine Safety at Work output module enables the connection of safe actuators to AS-Interface. The safe AS-i output module is controlled by one of the two AS-i safety monitors available as option. The user-friendly configuration and diagnostic software ASIMON V3.0 enables clear and quick assignment and logical combination of the safety-related bus components in the new function block representation under Windows.

SmartLine module

AC030S - Safe active AS-i output module, SIL 3 to EN 62061, IEC 61508 / SIL 3 and EN ISO 13849 - 1 / PL e, for the safe triggering of actuators, IP 20, Combicon

AS-i safety monitor

AC031S - AS-i safety monitor, Extended functionality and integrated safe slave for triggering a safe AS-i output, 1-channel, Control category 4 to EN954-1, IEC 61508 / SIL 3 and EN ISO 13849 - 1 PL e, Configuration and setup by configuration software ASIMON V3.0, IP 20, Ambient temperature -20...60 °C
AC032S - AS-i safety monitor, Extended functionality and integrated safe slave for triggering a safe AS-i output, 2-channel , Control category 4 to EN954-1, IEC 61508 / SIL 3 and EN ISO 13849 - 1 PL e, Configuration and setup by configuration software ASIMON V3.0, IP 20

Accessories

E7040S - AS-i Safety at Work, Programming software for AS-i safety monitor AC001S / AC002S / AC003S / AC004S / AC031S / AC032S, ASIMON programming software, Version 3.0, Configuration, set-up and diagnostics of the AS-i safety monitor
E7001S - Connection cable PC / AS-i safety monitor, Ambient temperature -25...70 °C, PVC cable
E70230 - Combicon connector, with screw terminals 4-pole, Pack quantity: 6 piece

Current bulletin