With flow rate, totalising and temperature indication.
High accuracy, repeatability and measurement dynamics.
Suitable for conductive media from 20 ìS/cm, flow rate up to 100 l/min.
Also available with EPDM O-ring for drinking water applications.
Different process connections possible using adapters
4-digit alphanumeric LED display for representation of the units.
Measurement technique
The flow sensor is based on Faraday’s principle of induction. The conductive medium flowing through a pipe in a magnetic field generates a voltage which is proportional to the flow velocity or flow rate.
Device function
This voltage is detected via electrodes and converted in the evaluation electronics. Analogue, binary and pulse outputs offer various possibilities to process the measured data. Due to the flexible programming by means of pushbuttons the flow sensor can be adapted to different conditions. The sensor is mounted via an adapter. A high protection rating and a robust compact housing distinguish the sensor in the field.
Applications:
Conductive liquids (conductivity: . 20 µS/cm / viscosity: < 70 mm2/s at 40 °C)
M12 connector · DC PNP/NPN · with display · FKM O-rings
SM6000 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs
OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary)
OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.10...25.00 l/min / 0.005...1.500 m³/h, Set point: 0.25...25.00 l/min / 0.015...1.500 m³/h, Process connection: G½ flat seal
SM7000 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs
OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary)
OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.2...50.0 l/min / 0.01...3.00 m³/h, Set point: 0.5...50.0 l/min / 0.027...3.000 m³/h, Process connection: G¾ flat seal
SM8000 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs
OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary)
OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.2...100.0 l/min / 0.010...6.000 m³/h, Set point: 0.7...100.0 l/min / 0.040...6.000 m³/h, Process connection: G1 flat seal
M12 connector · DC PNP/NPN · with display · EPDM O-rings
SM6100 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs
OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary)
OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.10...25.00 l/min / 0.050...1.500 m³/h, Set point: 0.25...25.00 l/min / 0.015...1.500 m³/h, Process connection: G½ flat seal
SM7100 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs
OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary)
OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.2...50.0 l/min / 0.01...3.00 m³/h, Set point: 0.5...50.0 l/min / 0.027...3.000 m³/h, Process connection: G¾ flat seal
SM8100 - Magnetic-inductive flow sensor, Function programmable Totalizer function 2 outputs
OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary)
OUT2 = flow monitoring or temperature monitoring (analogue or binary) Input for counter reset, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.2...100.0 l/min / 0.010...6.000 m³/h, Set point: 0.7...100.0 l/min / 0.040...6.000 m³/h, Process connection: G1 flat seal
M12 connector · DC · with display · FKM O-rings
SM6004 - Magnetic-inductive flow sensor, 2 outputs OUT1 = analogue signal temperature
OUT2 = analogue signal flow Measuring range 0.1...25 l/min, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.1...25.00 l/min / 0.03...6.60 gpm, Process connection: G½ flat seal
SM7004 - Magnetic-inductive flow sensor, 2 outputs OUT1 = analogue signal temperature
OUT2 = analogue signal flow Measuring range 0.2...50 l/min, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.2...50.0 l/min / 0.02...13.22 gpm, Process connection: G¾ flat seal
SM8004 - Magnetic-inductive flow sensor, 2 outputs OUT1 = analogue signal temperature
OUT2 = analogue signal flow Measuring range 0.2...100 l/min, IP 67, Ambient temperature -10...60 °C, M12 connector, Measuring range: 0.2...100.0 l/min / 0.10...26.40 gpm, Process connection: G1 flat seal
M12 connector · DC · without display · FKM O-rings