The new multicode reader with infrared illumination.
Improved functions for all ifm multicode readers.
- New optimisation parameters for 1D barcodes.
- Adjustable code comparator in the sensor.
- Extended barcode library now with RSS 1D barcodes.
- Image transmission via process interface.
- Selection of the quality parameters to ISO / IEC 15415 and 16022.
Orientation-independent reading
Independent of the orientation and the number of codes, the high-performance algorithms automatically decode
1D or 2D codes. The optimisation parameters for 1D codes have been extended.
Code comparator system in the sensor
Complex application programming is no longer necessary due to adjustable, selective code identification and comparison in the sensor. So, for example, a certain number of characters in a code can be checked.
Upgrade
New functions include the output of the code position via the process interface, adjustable total quality parameters, individual illumination settings for each configuration in a group, integrated fault memory and access protection with password.
Type of sensor
CMOS image sensor black/white, VGA resolution 640 x 480
Application
There is a wide range of applications for the multicode reader in industry. From product tracking and production
control to product identification it is used in the following applications:
- automotive industry
- production of solar installations
- food industry
- conveying
- machine tools
- print machines