Miniature sensors with MAX power.

Miniature sensors with MAX power.

Extremely small optos with 3-pole pigtail M8 connection or 2 m PVC cable.

  • Size only 20.6 x 12.5 x 7.6 mm, optimum where space is at a premium.
  • Reliable detection of even tiny objects.
  • Visible light spot for easy sensor alignment.
  • Long ranges: through-beam sensor up to 1.2 m.
  • Easy and quick alignment using a swivel mount clip.
Extremely small sensors
The photoelectric OH type sensors are especially designed for the requirements in assembly and handling technology. With dimensions of just 20.6 x 12.5 x 7.6 mm they can be easily integrated in applications where space is at a premium. ifm electronic offers the “miniature sensors” as throughbeam, retro-reflective and diffuse reflection sensors.
Easy and quick alignment
The innovative swivel mount clip and the visible light spot enable easy and quick sensor alignment.

0.2 m connection cable with M8 connector, 3-pole / 3-wire DC PNP

OH5017 - Diffuse reflection sensor, Background suppression, light-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range: 0.001...0.03 m, PVC cable
OH5018 - Diffuse reflection sensor, Background suppression, light-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range: 0.001...0.015 m, PVC cable
OH5016 - Diffuse reflection sensor, light-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range: 0.002...0.05 m, PVC cable
OH5019 - Retro-reflective sensor, Polarisation filter, dark-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range ...0.8 m, PVC cable
OH5020 - Through-beam sensor, DC, IP 67, Ambient temperature: -20...50 °C, Range ...1.2 m, PVC cable
OH5015 - Through-beam sensor, dark-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range ...1.2 m, PVC cable

2 m connection cable, 3-pole / 3-wire DC PNP

OH5004 - Diffuse reflection sensor, light-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range: 0.002...0.05 m, PVC cable
OH5006 - Diffuse reflection sensor, Background suppression, light-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range: 0.001...0.03 m, PVC cable
OH5008 - Diffuse reflection sensor, Background suppression, light-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range: 0.001...0.015 m, PVC cable
OH5010 - Retro-reflective sensor, Polarisation filter, dark-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range ...0.8 m, PVC cable
OH5001 - Through-beam sensor, DC, IP 67, Ambient temperature: -20...50 °C, Range ...1.2 m, PVC cable
OH5002 - Through-beam sensor, dark-on mode, DC PNP, IP 67, Ambient temperature: -20...50 °C, Range ...1.2 m, PVC cable