Intuitive handling: Temperature sensors from ifm.

Intuitive handling: Temperature sensors from ifm.

Fit - set - that's it!

  • Easy switch point setting using two setting rings for optimum readability.
  • Excellent response time: T05 = 1 s and T09 = 3 s.
  • Mechanical locking prevents inadvertent switch point manipulation.
  • Switch points freely adjustable from -25 °C to 140 °C.
  • Switching independent of operating temperatures.
"No need for setting by an expert."
The first switching temperature sensor with intuitive handling, combined with an excellent response time and a compact housing.
Little installation complexity and maximum reliability
The easy handling via two radial setting rings on the sensor enables quick and precise setting of the switch points for the users, also without system temperature being applied. Due to the possible mechanical locking inadvertent manipulation is excluded. The protective cap, which can be obtained as an option, ensures protection against tampering.
Temperature sensor TK
Setting of the switch points using setting rings on the sensor

M12 connector, gold-plated contacts · output function NO/NC complementary

TK6130 - Electronic temperature sensor, 2 switching outputs, complementary, Hysteresis, adjustable, IP 67, Ambient temperature -25...70 °C, Measuring range: -25...140 °C, M12 connector
TK6330 - Electronic temperature sensor, 2 switching outputs, complementary, Hysteresis, adjustable, IP 67, Ambient temperature -25...70 °C, Measuring range: -25...140 °C, M12 connector

M12 connector, gold-plated contacts · output function 2 x NO

TK7130 - Electronic temperature sensor, 2 switching outputs, Hysteresis, 5 K, fixed, IP 67, Ambient temperature -25...70 °C, Measuring range: -25...140 °C, M12 connector
TK7330 - Electronic temperature sensor, 2 switching outputs, Hysteresis, 5 K, fixed, IP 67, Ambient temperature -25...70 °C, Measuring range: -25...140 °C, M12 connector

M12 connector, gold-plated contacts · output function 1 x NO / 1 x NC

TK7480 - Electronic temperature sensor, 2 switching outputs, OUT1: normally open / OUT2: normally closed, Hysteresis, 5 K, IP 67, Ambient temperature -25...70 °C, Measuring range: -25...140 °C, M12 connector