The interface for automation technology: the OPC server software.
OPC server software for Multicode Reader and diagnostic electronics VSE.
Simple data integration using standard OPC interface.
Supports OPC specifications Data Access 1, 2, 3 and OPC XML-DA Windows.
Supports namespace browsing.
Optional: OPC-Tunnel avoids time consuming network configuration and OPC Store and Forward in case of
network errors.
The ifm OPC server software provides a software interface which standardises the data from the ifm electronic diagnostic electronics VSE and the Multicode Reader for integration into a higher level system.
The software licenses are divided into four levels and are dependant on the number of networked units.
Different OPC client programmes process the available OPC data enabling a wide variety of user scenarios.
Using the diagnostic electronics VSE it is possible to export and describe vibration characteristics and monitoring parameters, previously set using a configuration software, such as switch points, trigger and speed signals. For the Multicode Reader the OPC server also offers standardized access to decoded reading results and various parameters.
OPC server software for diagnostic electronics VSE