Intelligent temperature sensors with IO-Link.
Compact design with optimised display.
- Sensors with analogue and switching output available.
- Communication via IO-Link specification 1.0.
- Pt100 / Pt1000 evaluation unit with various combination possibilities.
- Compact sensor with integrated temperature probe.
- PNP / NPN switchable.
Evaluation unit - type TR
The versions of type TR allow the evaluation of Pt100 or Pt1000 sensors in temperature ranges between -40...300 °C.Analogue, switching and IO-Link signals are generated in combination with a clearly visible 4-digit LED display. In combination with cable sensors, probe sensors or hygienic temperature sensors this allows a vast range of applications.
Compact sensors - type TN
The compact TN type units with an integrated probe are distinguished by excellent response times, high pressure resistance and adaptive process connections. Analogue, switching and IO-Link signals are generated being freely programmable between -40...150 °C.
Compact sensors type TN with integrated Pt1000 measuring element
Output function 1 x NO/NC programmable
Output function 2 x NO/NC programmable
Evaluation unit type TR for connection of Pt100 / Pt1000 sensors