Full metal inductive sensors for the food industry.

Full metal inductive sensors for the food industry.

Neat and clean.

  • Increased sensing ranges and correction factor 1 for steel and stainless steel.
  • Wide temperature range of 0...100 °C.
  • Temperature shock resistant even in case of frequent temperature fluctuations.
  • High ingress protection: IP 67 / IP 68 / IP 69K; food-grade housing materials.
  • Resistant to high-pressure cleaning and aggressive cleaning agents.
Increased sensing ranges
The increased sensing ranges for non-flush installation give you more safety in case of mechanical tolerances.
Ingress protection in hygienic and wet areas
The sensors for use up to 100 °C undergo frequent cleaning operations, temperature shocks and feature high resistance to cleaning agents.
Application tests
A series of tests qualified the sensors for food applications:
  • temperature shock test to EN 60068-2-14 Nc
  • artificial ageing in a 1000-hour long-term test to EN 60068-2-14 Nb (change of temperature)
  • leak check using the steam boiler testt
Applications:
hygienic and wet areas in the food industry.

M12 connector · output function NO · 3-wire DC PNP

IFT245 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC PNP, Sensing range 6 mm, non-flush mountable, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IGT249 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IIT231 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, DC PNP, Sensing range 25 mm, non-flush mountable, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts

M12 connector · output function NO · 3-wire DC NPN

IFT246 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC NPN, Sensing range 6 mm, non-flush mountable, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IGT250 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, DC NPN, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IIT232 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, DC NPN, Sensing range 25 mm, non-flush mountable, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts

Overview of all full metal inductive sensors