Tough: Extremely resistant in M8 to M30 housings.
Length only 40 mm: Ideal for compact machines.
Non-stick coating against weld spatter.
Mechanically resistant to impacts on the sensing face.
Setting aided by LEDs.
Vibration and shock resistant.
Materials
Both the threaded body and the sensing face of the housing are made of stainless steel.
Use in welding applications
The non-stick coating allows weld spatter to roll off the sensor.
Use in oils and coolants
Long life is achieved due to a special design and additional seals as well as the use of a plastic which is resistant to oil, coolants and lubricants.
<
b>Setting by LED
The setting LED provides rapid adjustment and optimum utilisation of the increased sensing range.
Application tests
A series of tests qualified the sensors for tough applications:
Vibration test
Shock test
Impact test
Coolant test
Applications
Metalworking and welding applications
M12 connectors · 0.3 m PVC cable · output function NO · 2-wire DC PNP / NPN
IER203 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector, gold-plated contacts
IER206 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector, gold-plated contacts
IFR203 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, gold-plated contacts
IFR206 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, rotatable, gold-plated contacts
IGR203 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, gold-plated contacts
IGR206 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, rotatable, gold-plated contacts
IIR203 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, gold-plated contacts
IIR206 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, , DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable, with M12 connector, rotatable, gold-plated contacts
3 m PVC cable · output function NO · 2-wire DC PNP / NPN
IER204 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable
IFR204 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IGR204 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IIR204 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
5 m PVC cable · output function NO · 2-wire DC PNP / NPN
IER205 - Inductive sensor, M8 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 2 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PUR cable
IFR205 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 4 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IGR205 - Inductive sensor, M18 x 1, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 6 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable
IIR205 - Inductive sensor, M30 x 1.5, Full metal housing, Increased sensing range, DC PNP/NPN, Sensing range 12 mm, flush mountable, IP 67, Ambient temperature -25...70 °C, PVC cable