Flow rate measurement for low flow of gases.

Flow rate measurement for low flow of gases.

Thermal measuring principle for air or N2, CO2 and argon.

  • High accuracy and repeatability in the measuring range.
  • Integrated totaliser for measuring the total consumption.
  • 4-digit 10-segment display: clearly legible at large distances.
  • Freely selectable output functions: binary, analogue and pulse.
  • Short response time and great measurement dynamics.
The success story continues
Following the successful market launch of the efector metris series there are now two further versions. One of the versions is used for pure measurement of the compressed air consumption and the other reliably detects gases such as argon, carbon dioxide or nitrogen.
Measuring small quantities
Both units serve for the measurement and detection of small consumed quantities up to 24.54 Nm3/h. So, smallest quantities can be precisely dosed, controlled and monitored.
Monitoring and documentation
Due to the integrated totaliser these units enable longterm detection and documentation of consumed total quantities. The measured data is output via the analogue or pulse output.

SD5000 - Compressed air meter, Communication interface: IO-Link 1.1 (COM2 slave, 38.4 kBaud) Function programmable 2 outputs OUT1: flow monitoring (binary), quantity meter (pulse), preset counter (binary), IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.04...15.00 Nm³/h / 0.83 (1.0)...250.0 Nl/min / 0.25 (0.3)...82.9 Nm/s, Set point: 0.12...15.00 Nm³/h / 2.0...250.0 Nl/min / 0.7...82.9 Nm/s, Process connection: G¼ (DN8)
SD5100 - Flow rate meter for gases, Function programmable 2 outputs OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary) OUT2 = flow monitoring (analogue or binary) Display units: Nl/min, Nm³/h, Nm³, °C, IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: Ar: 0.08...24.54 / CO2: 0.047 (0.04)...14.38 / N2: 0.05 (0.06)...14.94 Nm³/h, Set point: Ar: 0.18...24.54 / CO2: 0.10...14.38 / N2: 0.10...14.94 Nm³/h, Process connection: G¼ (DN8)

Current bulletin