Electronic manometer PG, with alternative process connection.
Now available with conical G1 process connection.
Optimum legibility due to the electronic pointer display.
Rotatable display with LED bargraph for switch point indication.
Optionally trend display or min/max display via the LED bargraph.
Output functions programmable via LED display and optical touch fields.
Hygienic flush design and high total accuracy (0.2 %).
Variable process connection for the manometer
In addition to the electronic contact manometers with Aseptoflex Vario process connection for hygienic applications or G 1/2 process connection for hydraulic applications available, units with conical G 1 thread are now available. This process connection also allows flush installation using the available adapters. It can also be used for hygienic applications. In existing plants it is even easier to exchange the units. All further technical data as well as the characteristics of the measuring cell correspond to that of the PG27 manometer with Aseptoflex Vario thread.
Flush manometer with G 1 process connection · Output function PNP/NPN NC/NO programmable + analogue output programmable