efector octavis - the new approach in machine diagnosis.
Vibration diagnosis sensor with ATEX approval, group II, category 2D and 2G
- Type VE with integrated evaluation electronics.
- Cable unit with 5 m cable.
- Communication via RS-485 interface, one alarm output.
- Frequency-selective monitoring of rolling element bearings, unbalance, gears, cavitation.
- Level monitoring, peak value and average value.
Decentralised networking of machine diagnosis for hazardous areas
efector octavis detects unbalance, damage to rolling element bearings, alignment errors and faulty meshing in good time. This allows optimisation of the uptime of plant sections such as gears, electric motors, ventilators and spindles and increasing the efficiency in production. The compact diagnostic system analyses the vibration signals according to the methods of frequency analysis. A micromechanical accelerometer acts as the sensing element. The data is recorded and analysed in a decentralised way and evaluated by the system.
The explosion-protected version has a cable to transmit communication and alarm. The alarm is indicated via a switching contact or pulse-width modulated progress display.
Up to 20 frequencies in the spectrum freely selectable, diagnostic level adjustable. Sensor, evaluation and diagnosis in one unit, 1 switching output. Sensing principle: micromechanical acceleration sensor, capacitive measuring principle, one measurement axis.