Automation of mobile vehicles – easy, modular, cost-optimised.
Easy installation thanks to a well-coordinated mechanical concept.
Connection of sensors and actuators without further external wiring.
Indication of system messages and visualisation of machine functions.
High-performance CAN interfaces for various communication tasks.
Programmable to IEC 61131-3 with CoDeSys.
ecomatmobile Basic
In many small and compact mobile applications, the requirements on control tasks are increasing. Cost-optimised and modular mini controllers for mobile use have not been available so far. Based on comprehensive market research ifm electronic has developed an appropriate control system.
The result: ecomatmobile Basic.
ecomatmobile Basic consists of three components which are well-adapted to each other:
BasicRelay, BasicController, BasicDisplay. The ecomatmobile Basic control system has a modular design, is easy to install and to operate and is cost-optimised. Besides pure control functions it provides solutions for wiring and protection. In addition, a graphical visualisation module ensures the indication of system messages and simple display instruments.