The safe connection even in difficult applications.
Innovative profiled sealing ring for highest protection ratings.
Optimum sealing even when mounted without tools.
Connection technology meets the M8 standard (EN 61076).
High-quality materials for a high plant uptime.
Approval for UL/CSA in preparation.
ecolink M8 for demanding applications
Most applications require special solutions. Only highquality materials, assured production processes and faultless assembly lead to success in the long run. The innovative profiled sealing ring seals radially as well as axially, providing a high protection rating. No tools needed for installation and removal. The asymmetrically acting vibration protection holds the coupling nut tight in its position, ensuring an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.
Applications:
For hygienic and wet areas in the food industry.
EVT122 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 2 m PVC cable
EVT123 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 5 m PVC cable
EVT124 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 10 m PVC cable
EVT125 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 25 m PVC cable
EVT138 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 2 m PVC cable
EVT139 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 5 m PVC cable
EVT140 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 10 m PVC cable
EVT141 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 25 m PVC cable
EVT142 - Jumper, straight / straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 0.3 m PVC cable
EVT143 - Jumper, straight / straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 0.6 m PVC cable
EVT144 - Jumper, straight / straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 1 m PVC cable
EVT145 - Jumper, straight / straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 2 m PVC cable
EVT154 - Jumper, straight / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 0.3 m PVC cable
EVT155 - Jumper, straight / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 0.6 m PVC cable
EVT156 - Jumper, straight / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 1 m PVC cable
EVT157 - Jumper, straight / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 2 m PVC cable
EVT158 - Jumper, straight / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 5 m PVC cable
EVT159 - Jumper, straight / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 10 m PVC cable
EVT196 - Jumper, angled / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 0.3 m PVC cable
EVT198 - Jumper, angled / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 1 m PVC cable
EVT201 - Jumper, angled / angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 10 m PVC cable