ecolink M12 - the safe connection even in difficult applications.
For welding applications.
Weld-slag resistant PUR cable, suitability for drag chains and torsion resistant.
Nut with special weld-slag resistant coating.
The mechanical end stop protects the O-ring against destruction.
Nut secured against shock and vibration due to saw tooth contoured vibration protection.
LEDs clearly visible even in cases of high light exposure.
ecolink M12 for demanding applications
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal.
High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.