Compact temperature sensor with excellent response times.

Compact temperature sensor with excellent response times.

4...20 mA output or AS-interface profile S-7.3!

  • Temperature evaluation range -50...150 °C, 0...140 °C or -10...150 °C.
  • Excellent response times T05 = 1 s; T09 = 3 s.
  • High mechanical stability.
  • Integrated G 1/4 process connection.
  • Protection rating IP 69 K.
Universal temperature sensor
The temperature sensors of type TA are universal transmitters with integrated AS-i slaves (TAA131) or 4...20 mA outputs (TA3130 / TA3131). For the AS-i transmitter the data is transmitted according to the analogue protocol 7.3 which is implemented in all masters to AS-i specification 2.1 as standard. When the temperature sensor has been connected to the AS-i interface, the AS-i master detects the sensor automatically and starts data transfer. The analogue units (TA3130 / TA3131) provide a temperature-proportional 4...20 mA signal. A high level of accuracy is achieved using Pt sensor elements of accuracy class A. In addition, ifm’s tried and tested film technology ensures excellent dynamic response times.

TA3131 - Temperature transmitter, Analogue output, IP 68 / IP 69K, Ambient temperature -25...70 °C, Measuring range °C, M12 connector
TA3130 - Temperature transmitter, Max. medium temperature, 145 °C / 293 °F (max. 40 min.), Analogue output, IP 68 / IP 69K, Ambient temperature -25...70 °C, Measuring range °C, M12 connector
TAA131 - Temperature transmitter, Analogue value (16 bit value incl. sign), AS-i profile S-7.3, Max. medium temperature, 150°C / 302°F (max. 40 min.), IP 68 / IP 69K, Ambient temperature -25...70 °C, Measuring range °C, M12 connector

Current bulletin