Compact distance sensor with 75 m range referred to prismatic reflector.

Compact distance sensor with 75 m range referred to prismatic reflector.

The longsighted sensor – with winning technology.

  • Use at daylight up to 100,000 lux.
  • 2 switching outputs, one configurable as an analogue output.
  • Excellent price / performance ratio.
  • Scaleable measuring range.
  • Wide range of accessories, e.g. mounting and fine adjustment unit.
PMD technology
(winner of the Hermes Award 2005)
Due to the innovative on-chip time-of-flight measurement system with PMD technology (Photonic Mixer Device) the O1D106 is a distance sensor with the capacities of a measurement system, at the price of a standard sensor.
Compact distance sensor with a range of 75 m
With the reflectors available as an option distances from 1 m to 75 m can be measured. Applications are versatile: the sensor can, for example, be used for position monitoring of cranes.
Extensive range of accessories
The range of accessories includes large prismatic reflectors as well as a mounting and fine adjustment unit for easy fixing and precise alignment of the sensor.

O1D106 - Optical distance sensor, Visible laser light, protection class 2 laser, 4-digit alphanumeric display, IP 67, Ambient temperature: -10...60 °C, Range: 1...75 m, M12 connector