Capacitive sensors ready for use simply by pressing a pushbutton.

Capacitive sensors ready for use simply by pressing a pushbutton.

The sensor is parameterised and ready for use simply by pressing a pushbutton.

  • Normally open / normally closed can be set by pressing a pushbutton.
  • Automatic detection of PNP or NPN output loads.
  • Easy setting of the switch point using pushbuttons.
  • Clearly visible indication of the switching status by 4-port LED.
  • Robust stainless steel housing for a higher tightening torque.
Application
Capacitive sensors detect metallic and non-metallic materials in different applications.
Set-up
The output function normally open or normally closed as well as the switch point are set via the two pushbuttons. The switch point is set by briefly pressing a pushbutton. An electronic lock can be activated to safeguard settings. The automatic detection of a PNP or NPN load, the variable setting of the switching function and the quick connection via connector facilitate the set-up and reduce the number of different versions.

KI5084 - Capacitive sensor, M30 x 1.5, Teach function, Electronic lock, Automatic detection PNP/NPN , DC PNP/NPN, Sensing range 8 mm, flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector
KI5085 - Capacitive sensor, M30 x 1.5, Teach function, Electronic lock, DC PNP, Sensing range 8 mm, flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector
KI5086 - Capacitive sensor, M30 x 1.5, Teach function, Electronic lock, Automatic detection PNP/NPN , DC PNP/NPN, Sensing range 15 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector
KI5087 - Capacitive sensor, M30 x 1.5, Teach function, Electronic lock, DC PNP, Sensing range 15 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector