AS-i ATEX modules with quick mounting technology.

AS-i ATEX modules with quick mounting technology.

Pneumatic digital and analogue modules for zone 22 (non-conductive dusts).

  • AS-i modules for hazardous area category II 3D.
  • AS-i pneumatics for hazardous area category II 3D.
  • Flat cable splitter for hazardous area category II 3D.
  • Extended addressing mode.
  • Alignment of the flat cable in 3 directions.
Introduction
In level applications such as wheat and grain silos, concentrated feed or animal feed plants there are increased demands on the AS-i system and the components used. Appropriate ClassicLine modules and AirBoxes are now available for hazardous areas (zone 22, non-conductive dusts).
Special features
  • quick mounting of upper and lower parts
  • digital inputs and outputs and analogue inputs
  • Alignment of the flat cable in 3 directions
  • extended addressing mode
  • AirBoxes with slide valves which are free from overlappin
  • pressure peak resistance up to 12 bar

ClassicLine modules

AC505A - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, ATEX approval, Group II, category 3D, IP 6X, Ambient temperature -10...50 °C
AC507A - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, ATEX approval, Group II, category 3D, IP 6X, Ambient temperature -10...50 °C
AC508A - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, ATEX approval, Group II, category 3D, IP 6X, Ambient temperature -10...50 °C
AC514A - Active ClassicLine module, Version 2.11 and 3.0 with extended addressing mode, Addressing socket, Three orientations of the flat cable are possible, ATEX approval, IP 6X, Ambient temperature -10...50 °C
AC515A - Active ClassicLine module, Version 2.11 and 3.0 with extended addressing mode, Addressing socket, Three orientations of the flat cable are possible, ATEX approval, IP 6X, Ambient temperature -10...50 °C
AC522A - Active AS-i module, 2 analogue inputs 4...20 mA, For the connection of 2-wire and 3-wire sensors, Addressing socket, Three orientations of the flat cable are possible, IP 6X, Ambient temperature -10...50 °C
AC535A - Active ClassicLine module, Only for operation with AS-i masters with the profile M4, Addressing socket, Three orientations of the flat cable are possible, Version 3.0 with extended addressing mode, IP 6X, Ambient temperature -10...50 °C

AirBoxes

AC542A - AS-i AirBox, 2 x 3/2-way slide valves free from overlapping, Three orientations of the flat cable are possible, Digital inputs, Addressing socket, IP 6X, Ambient temperature -10...50 °C
AC246A - AS-i AirBox, 5/2-way slide valve free from overlapping, Three orientations of the flat cable are possible, Digital inputs, Addressing socket, IP 6X, Ambient temperature -10...50 °C

Accessories

AC4000 - AS-i flat cable, , reverse polarity protection due to special shape, 100 m, IP 67, Ambient temperature -40...85 °C,
AC4002 - AS-i flat cable, , reverse polarity protection due to special shape, 100 m, IP 67, Ambient temperature -40...85 °C,
E7377A - FC splitter, ATEX approval, Group II, category 3D/3G, Distribution of the AS-i voltage or the external 24 V supply, IP 67 , Ambient temperature 0...60 °C
E7000A - impact protection housing, Ambient temperature -10...50 °C
E70413 - Flat cable sealAmbient temperature -20...70 °C
E75232 - Silencer
E7354A - FC splitter, high-grade stainless steel, ATEX approval, Group II, category 3D/3G, AS-i voltage and external auxiliary voltage via the M12 socket, IP 67 , Ambient temperature 0...60 °C