Supports all slaves of the AS-i specification 1.0 to 3.0.
Extended diagnosis in the display and via the fieldbuses.
Flexible handling of analogue values.
For different fieldbuses: Profibus DP V1, CANopen, DeviceNet, Ethernet / IP, Modbus TCP.
AS-i master with master profile M4
In the world of automation, "controller e" is the family name for AS-i masters with integrated fieldbus interface and powerful PLC characteristics. The described gateways support all common fieldbuses.
With these AS-i masters the extended possibilities of AS-i 3.0 can be fully used.
The user has easy access to all AS-i data via the fieldbus, the integrated PLC and the integrated graphic display. Configuration and diagnosis can be accessed just as easily in the same ways.