Type of light | infrared light |
---|---|
Housing | rectangular |
Special feature | Diffuse reflection sensor for short ranges |
---|---|
Function principle | Diffuse reflection sensor |
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 35; ((24 V)) |
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Electrical design | PNP |
---|---|
Output function | light-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 160 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Range [mm] | 20...40; (white paper 200 x 200 mm) |
---|---|
Max. light spot diameter [mm] | 20 |
Light spot dimensions refer to | at maximum range |
Diffuse reflection sensor for short ranges | yes |
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
EMC |
|
---|
Weight [g] | 146 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 28 x 16 x 51 | |
Materials | PPO modified | |
Lens material |
|
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Cable: 2 m, PVC; 3 x 0.34 mm² |
---|
excess gain graph
|
|
---|