• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All fibre-optic amplifiers
  5. OU5001

Fibre-optic amplifier

OU5001

OUF-HPKG

Fibre-optic amplifier

OU5001

OUF-HPKG

  • Simple connection of the fibre optics to an amplifier
  • Operation with inexpensive acrylic fibre optics or high-quality glass fibre optics
  • Clearly visible indication of the switching status
  • Intuitive setting of the sensitivity via potentiometer
  • Compact housing for use where space is restricted
  • ce
  • ukca
  • cul
Product characteristics
Type of light infrared light
Housing rectangular
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 35; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] < 0.12; (Through-beam sensor)
Range [mm] < 40; (Diffuse reflection sensor)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 653
Mechanical data
Weight [g] 152
Housing rectangular
Dimensions [mm] 28 x 16 x 56
Materials PPO modified
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket: 1, E20211
screwdrivers
Remarks
Remarks
light-on mode corresponds to the NC output function for through-beam fibre optics
corresponds to the NO output function for diffuse-reflection fibre optics
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph