• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E21105

Fibre optic diffuse reflection sensor

E21105

FT-11-EPA-M6/F613X0,06/2M

Fibre optic diffuse reflection sensor

E21105

FT-11-EPA-M6/F613X0,06/2M

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • Long range
  • For cutting to size
  • High-flex version for extremely small bending radii
Application
Function principle Diffuse reflection sensor
Application Small bending radius
Detection zone
Range with fibre optic amplifier type OB50; OBF; OCF; OO50
OB50
Range fibre optics [mm] 70
OBF
Range fibre optics [mm] 104
OCF (High Power)
Range fibre optics [mm] 620
OO50
Range fibre optics [mm] 180
Operating conditions
Ambient temperature [°C] -40...60
Mechanical data
Weight [g] 49.5
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 35
Total length [mm] 2000
Min. bending radius [mm] 3
Fibre arrangement
Core diameter [mm] 1.2
Fibre diameter [mm] 2x 613 x 0.06
External diameter [mm] 2.2
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Items supplied
hexagon nuts: 2 x M6, stainless steel
tooth lock washers: 2
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.