• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E21101

Fibre optic through-beam sensor

E21101

FE-11-EPA-M3/F613X0,06/2M

Fibre optic through-beam sensor

E21101

FE-11-EPA-M3/F613X0,06/2M

Article no longer available - archive entry
Alternative articles: E21103 Product comparison: E21101 / E21103 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OB50; OBF; OO50
OB50
Range of fibre optics [mm] 250
OBF
Range of fibre optics [mm] 350
OO50
Range of fibre optics [mm] 750
Operating conditions
Ambient temperature [°C] -40...60
Mechanical data
Weight [g] 0.047
Version of sensing head straight
Sensing head thread M3
Sensing head length [mm] 20
Total length [mm] 2000
Min. bending radius [mm] 3
Fibre arrangement
Core diameter [mm] 1.2
Fibre diameter [mm] 613 x 0.06
External diameter [mm] 2.2
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Items supplied
hexagon nuts: 4 x M3
tooth lock washers: 4
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.