• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E20776

Acrylic fibre optics on a reel

E20776

ACRYLIC FIBRES ON REEL 50 M

Acrylic fibre optics on a reel

E20776

ACRYLIC FIBRES ON REEL 50 M

  • For installation in places where access is difficult
  • Operation as through-beam sensor or diffuse reflection sensor
  • On reel for cutting to size
  • Very small bending radius
phase-out article
Alternative articles: E20774 Product comparison: E20776 / E20774 When selecting an alternative article and accessories please note that technical data may differ!
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 317
Total length [mm] 50000; (wirable)
Min. bending radius [mm] 10
Fibre arrangement
Fibre diameter [mm] 0.5
External diameter [mm] 1
Fibre material PMMA
Fibre sheath material PE
Accessories
Items supplied
Adapter: 10 x OBF
Remarks
Pack quantity 1 pcs.