• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20773

Acrylic fibre optics on a reel

E20773

ACRYLIC FIBRES ON REEL 20 M

Acrylic fibre optics on a reel

E20773

ACRYLIC FIBRES ON REEL 20 M

  • For installation in places where access is difficult
  • Operation as through-beam sensor or diffuse reflection sensor
  • On reel for cutting to size
  • Small bending radius
Operating conditions
Ambient temperature [°C] -30...70
Mechanical data
Weight [g] 335.1
Total length [mm] 20000; (wirable)
Min. bending radius [mm] 30
Fibre arrangement
Fibre diameter [mm] 1
External diameter [mm] 2.2
Fibre material PMMA
Fibre sheath material PE
Remarks
Pack quantity 1 pcs.