• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E20771

Fibre optic through-beam sensor

E20771

FE-11-EPA

Fibre optic through-beam sensor

E20771

FE-11-EPA

Article no longer available - archive entry
Operating conditions
Ambient temperature [°C] -30...70
Mechanical data
Weight [g] 45.8
Version of sensing head straight
Total length [mm] 2000; (fibre attached on one side 2 x 1000 mm)
Min. bending radius [mm] 30
Fibre diameter [mm] 1
Fibre material PMMA
Fibre sheath material PE
Remarks
Pack quantity 1 pcs.