• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E20768

Sensing head for fibre optic through-beam sensor

E20768

FE-11-EPA-M5x30/F1x0,5

Sensing head for fibre optic through-beam sensor

E20768

FE-11-EPA-M5x30/F1x0,5

Article no longer available - archive entry
Alternative articles: E20767 Product comparison: E20768 / E20767 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OB50; OBF; OO50
OB50
Range of fibre optics [mm] 45
OBF
Range of fibre optics [mm] 80
OO50
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 0.011
Version of sensing head straight
Sensing head thread M5
Total length [mm] wirable
Fibre arrangement
Materials housing: brass white bronze coated
Fibre material PMMA
Fibre head material aluminium
Accessories
Items supplied
hexagon nuts: 4 x M5
washers: 4
Remarks
Pack quantity 1 pcs.