• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20767

Sensing head for fibre optic through-beam sensor

E20767

FE-11-EPA-M5x30/F1x1

Sensing head for fibre optic through-beam sensor

E20767

FE-11-EPA-M5x30/F1x1

  • For installation in places where access is difficult
  • Operation as through-beam sensor
  • Long range
  • Wirable sensing head for the connection of fibre optics supplied on a reel
  • Quick and easy mounting of fibre optics
Application
Function principle Through-beam sensor
Application Small bending radius
Detection zone
Range with fibre-optic amplifier type OB50; OBF; OO50
OB50
Range of fibre optics [mm] 175
OBF
Range of fibre optics [mm] 370
OO50
Range of fibre optics [mm] 700
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 8.2
Version of sensing head straight
Sensing head thread M5
Total length [mm] wirable
Fibre arrangement
Materials housing: brass white bronze coated
Fibre material PMMA
Fibre head material aluminium
Accessories
Items supplied
hexagon nuts: 4 x M5
washers: 4
Remarks
Pack quantity 1 pcs.