• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20765

Sensing head for fibre optic diffuse reflection sensor

E20765

FT-11-EPA-M8x40/F2x1

Sensing head for fibre optic diffuse reflection sensor

E20765

FT-11-EPA-M8x40/F2x1

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • For use at short range
  • Wirable sensing head for the connection of fibre optics supplied on a reel
  • Quick and easy mounting of fibre optics
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OB50; OBF; OO50
OB50
Range fibre optics [mm] 55
OBF
Range fibre optics [mm] 110
OO50
Range fibre optics [mm] 235
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 16.2
Version of sensing head straight
Sensing head thread M8
Total length [mm] wirable
Fibre arrangement
Core diameter [mm] 2 x 1.5
Materials housing: brass white bronze coated
Fibre material PMMA
Fibre head material aluminium
Accessories
Items supplied
hexagon nuts: 2 x M8
washers: 2
Remarks
Pack quantity 1 pcs.