• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Diaphragms
  5. E20762

Diaphragm attachment for fibre optics

E20762

DIAPHRAGM ATTACHMENT D5X10

Diaphragm attachment for fibre optics

E20762

DIAPHRAGM ATTACHMENT D5X10

  • Reliable reduction of the optical area where light is emitted or incident
  • For the detection of tiny objects
  • For the exact positioning of objects
Application
Design for through-beam fibre optics M3
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 3.5
Materials aluminium black anodised
Remarks
Pack quantity 2 pcs.