• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E20761

Diaphragm attachment for fibre optics

E20761

DIAPHRAGM ATTACHMENT D6X12

Diaphragm attachment for fibre optics

E20761

DIAPHRAGM ATTACHMENT D6X12

  • Reliable reduction of the optical area where light is emitted or incident
  • For the detection of tiny objects
  • For the exact positioning of objects
phase-out article
Application
Design for through-beam fibre optics M4
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 4
Materials aluminium black anodised
Remarks
Pack quantity 2 pcs.