• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20758

Fibre optic diffuse reflection sensor

E20758

FT-11-EPA-Q-/2xF16x0,265/2M

Fibre optic diffuse reflection sensor

E20758

FT-11-EPA-Q-/2xF16x0,265/2M

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • With cross-section converter for the reliable detection of objects with changing positions
  • For cutting to size
  • Small bending radius
Article no longer available - archive entry
Application
Design Cross section converter
Function principle Diffuse reflection sensor
Application Small bending radius
Detection zone
Range with fibre optic amplifier type OB50; OBF; OO50
OB50
Range fibre optics [mm] 60
OBF
Range fibre optics [mm] 75
OO50
Range fibre optics [mm] 200
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 50.2
Sensing head height [mm] 5
Sensing head width [mm] 20
Sensing head length [mm] 20
Probe dimensions [mm] 5 x 20 x 20
Total length [mm] 2000
Min. bending radius [mm] 9
Fibre arrangement
Core diameter [mm] 2 x 16 x 0.25
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.