• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Acrylic fibre optics
  5. E20756

Fibre optic diffuse reflection sensor

E20756

FT-11-EPA-Q-/F2x1/2M

Fibre optic diffuse reflection sensor

E20756

FT-11-EPA-Q-/F2x1/2M

  • For installation in places where access is difficult
  • Operation as diffuse reflection sensor
  • For use at short range
  • Reliable background suppression
  • Very small bending radius
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Application Small bending radius
Detection zone
Range with fibre optic amplifier type OB50; OBF; OCF
Background suppression available yes
OB50
Range fibre optics [mm] 6
OBF
Range fibre optics [mm] 10
OCF (High Power)
Range fibre optics [mm] 20
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 54
Sensing head height [mm] 5
Sensing head width [mm] 35
Sensing head length [mm] 23
Probe dimensions [mm] 5 x 35 x 23
Total length [mm] 2000
Min. bending radius [mm] 10
Fibre arrangement
Core diameter [mm] 2 x 1
Fibre material PMMA
Fibre head material aluminium
Fibre sheath material PE
Accessories
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.