• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Reflectors, fibre optics and optics
  4. Lens attachments
  5. E20755

Lens attachment for fibre optics

E20755

LENS ATTACHMENT D5X10-M4

Lens attachment for fibre optics

E20755

LENS ATTACHMENT D5X10-M4

  • Focussing of transmitted and received light
  • Enlargement of the signal range
Application
Design for through-beam fibre optics M4
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 3
Materials aluminium black anodised
Remarks
Pack quantity 2 pcs.