• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E20751

Fibre optic through-beam sensor

E20751

FE-11-EPA-M3/F1x0,5/2M

Fibre optic through-beam sensor

E20751

FE-11-EPA-M3/F1x0,5/2M

Article no longer available - archive entry
Alternative articles: E20750 Product comparison: E20751 / E20750 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OB50; OBF; OO50
OB50
Range of fibre optics [mm] 60
OBF
Range of fibre optics [mm] 130
OO50
Range of fibre optics [mm] 160
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 0.038
Version of sensing head bendable
Total length [mm] 2000
Min. bending radius [mm] 15
Fibre arrangement
Core diameter [mm] 0.5
Materials threaded sleeve: brass white bronze coated
Fibre material PMMA
Fibre head material stainless steel (304/1.4301)
Fibre sheath material PE
Accessories
Items supplied
hexagon nuts: 4 x M3
tooth lock washers: 4
Adapter: OBF
Adapter: OOF
Accessories (optional)
Cutter for fibre optics:, E20600
Remarks
Pack quantity 1 pcs.